IESNA:LM-63-2002
[TEST]P1197039
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (LDS)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]AWPF75S-BZ-MID-4000K-POSITION 0
[LUMINAIRE]AWP Architectural Wall Pack Series - Wall Mount Luminaire
[LAMP]80 CRI, 4000K
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011]L70(102000)
[_LIFETIME PERCENTAGE] 17000
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION] Outdoor, Parking Lots,  Walkways,  Building Areas
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9976
TILT=NONE
1 9425 1 361 7 1 1 0.4 0.558333 0.691667
1 1 64.9
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180
3872.2 3872.2 3890.2 3891 3902.8 3903.4 3917.2 3917.9 3929.7 3942.1
3942.1 3951.5 3951.5 3961.7 3962 3969.9 3970 3978.9 3979 3984.9
3988.8 3988.8 3992.6 3992.3 3994.3 3993.9 3993.9 3993.4 3993.4 3990.7
3990.7 3985.9 3985.9 3978.2 3977.3 3971.3 3971.3 3963.5 3962.5 3952.7
3942.8 3942.8 3933.8 3933.8 3922.8 3921.9 3915 3914 3906.1 3898.3
3898.3 3890.4 3890.4 3884.6 3883.8 3877.9 3876.9 3873.9 3873 3868.1
3864.3 3864.3 3860.4 3860.4 3852.6 3851.7 3850.7 3849.8 3847.9 3847.1
3843.2 3839.2 3839.2 3833.6 3833.6 3830.9 3830 3827.1 3826.2 3819.3
3810.7 3810.7 3801 3801 3789.3 3788.3 3771.5 3770.5 3749.8 3748.3
3721.6 3695.6 3695.6 3662.3 3662.3 3626.9 3624.9 3592.3 3590.2 3562.5
3561 3549.1 3555.3 3555.3 3574.5 3574.5 3627.5 3627.5 3752.2 3769.1
3967.5 4233 4233 4351.1 4351.1 4128.4 4090.2 3593.8 3550.5 2980
2943.4 2182.5 2159.8 2159.8 2341.9 2341.9 2318 2286.9 1427.3 1358.5
563 254.3 254.3 225.5 225.5 229.3 228.9 223.9 223.6 195
193.1 168.4 152 152 143.1 143.1 149.1 148.8 153.8 154
154 154.4 151.5 142.9 142.9 123.2 123.2 98.3 97.9 75.2
74.3 62.5 61.3 60.3 63.9 63.9 64.6 63.7 60.8 60
56.1 55.6 48.7 35.5 35.5 22.7 22.7 10.9 10.9 2
2 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3872.2 3872.2 3892.5 3903.4 3904.4 3914.3 3915.4 3924.3 3932.2 3933.2
3940.1 3940.8 3940.8 3952.5 3952.5 3957.1 3957.1 3961.8 3965.7 3966.2
3969.5 3969.5 3969.8 3969.8 3969 3969 3967 3963.1 3963.1 3958
3958 3949.8 3949.8 3943.3 3943.3 3932.9 3932.9 3921.5 3909.6 3908.8
3896.2 3896.2 3882.7 3882.7 3869.1 3869.1 3856.7 3856.7 3843.2 3830.8
3830.8 3817.4 3817.4 3805.1 3805.1 3791.8 3791.8 3780.7 3780.7 3768.4
3756.3 3756.3 3744.3 3744.3 3732.8 3732.8 3720.9 3720.9 3708.9 3696.1
3695.7 3682.7 3682.7 3672.4 3672.4 3660.4 3660.4 3647.3 3647.3 3636.9
3625.3 3625.3 3611.8 3611.8 3601 3601 3590.7 3590.7 3578.1 3578.1
3564.1 3549.2 3549.2 3531.8 3531.8 3513.2 3497.4 3494.7 3494.7 3471.7
3449 3448 3425.9 3425.9 3405.6 3405.6 3396.7 3396.7 3417.9 3417.9
3496.6 3644.6 3644.6 3833.8 3833.8 4001.4 4001.4 4033.2 4033.2 3827.9
3432.1 3368.9 2871.5 2871.5 2435 2110.2 2106.7 2106.7 2030.4 2030.4
2205.2 2021.9 2021.9 1315.3 1315.3 588.4 588.4 245.5 245.5 182.9
182.9 169.1 163.9 163.9 146.4 146.4 125.3 125.3 111.9 111.9
99.1 92.2 91.9 91.2 91.2 93.5 93.5 96.4 96.4 96.5
96.5 94.5 91.5 91.4 84.9 84.9 72.3 72.3 57.2 57.2
41.1 41.1 28.7 16.8 16.8 8.8 8.8 2.9 2.9 1.2
1.2 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3872.2 3872.2 3915.7 3917.6 3917.6 3921.4 3921.4 3922.1 3922.7 3919.8
3920.3 3918.4 3918.4 3915.3 3912.4 3912.7 3907.7 3908.1 3903.5 3903.5
3896.8 3896.8 3888.9 3880 3879.9 3870.1 3869.9 3857.7 3857.7 3846.5
3846.5 3832 3832 3816.7 3799.9 3799.1 3781.3 3780.4 3762.7 3762.7
3741 3741 3719.2 3719.2 3696.4 3673.7 3672.7 3650 3648.9 3624.3
3624.3 3598.5 3598.5 3571.9 3546.2 3545.2 3517.5 3516.6 3488 3487
3458.4 3458.4 3427.8 3427.8 3396.3 3365.7 3364.7 3333.1 3332.2 3299.5
3299.5 3264.9 3264.9 3229.5 3229.5 3193 3156.5 3155.4 3117.9 3117.1
3077.7 3077.7 3037.2 3037.2 2996.9 2956.4 2955.7 2912.2 2911.3 2865.9
2865 2818.5 2818.5 2769.9 2769.9 2724.2 2676.5 2676.5 2629.1 2627.4
2572.2 2572.2 2515 2515 2460.9 2460.9 2408.5 2359.2 2360.2 2313.8
2318.9 2283.1 2283.1 2252.6 2252.6 2219.6 2174.2 2180.3 2131.9 2118.8
2041.5 2041.5 1955.8 1955.8 1874.9 1847.9 1814.4 1790.7 1790.3 1788.3
1808.3 1836.3 1836.3 1835 1835 1815 1787.4 1759 1653.4 1648.4
1486.5 1485.5 1277.9 1277.9 1041.6 1041.6 812.8 626.3 625.1 479.1
478 348.1 348.1 245.5 245.5 184.6 184.6 157.4 138.6 138.8
117.1 117 97 97 80.7 80.7 65.8 51 49.7 30
28.7 10.9 9.9 1.1 1.1 0.6 0.6 0.2 0.2 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3872.2 3872.2 3910.7 3910.8 3908.8 3909.1 3906.1 3906.1 3901.2 3900.9
3896 3890.9 3890.9 3882.7 3882.4 3874.5 3874.1 3864.3 3863.8 3854
3842.5 3842.5 3829.1 3828.3 3816.5 3815.7 3801.8 3800.9 3786 3785.1
3770.3 3752.4 3752.4 3732.4 3731 3710.3 3708.8 3690.1 3688.7 3667
3665.3 3643.5 3618.1 3618.1 3590.7 3588.8 3565.1 3563.2 3536.6 3534.6
3507 3476.3 3476.3 3444.6 3442.4 3412.8 3410.5 3377.9 3375.6 3344
3341.7 3307.1 3270.1 3270.1 3230.1 3227.6 3190.1 3187.4 3148.9 3146.3
3105.9 3061.6 3061.6 3016.3 3016.3 2969.9 2966.9 2921.5 2918.4 2871
2867.8 2818.5 2763.9 2763.9 2709.3 2705.9 2650.6 2647 2591.8 2588
2531.7 2528 2467.7 2404.6 2404.6 2338.7 2334.9 2271.7 2267.8 2205.6
2201.2 2134.1 2063.3 2063.3 1991.9 1991.9 1919.5 1846.3 1846.3 1842.5
1771.4 1767.6 1696.5 1618.7 1618.7 1540.7 1536.9 1461.9 1457.9 1380.9
1377.2 1299.2 1295.5 1218.6 1140.9 1140.9 1064.1 1062.2 989.1 989
920.9 924.3 856.2 793.8 793.8 730.1 727.8 659.7 650.9 582.8
569.4 508.2 439.6 439.6 366.8 366.8 315.4 299.9 276.3 264.1
238.5 227.7 196.1 187.6 155 121.3 121.3 98.3 96.8 82
80.2 68.3 66.7 56.8 46.6 46.6 35.6 34.4 30.4 28.8
22.9 21.4 16.4 15.8 11.8 7.9 7.9 3.9 3.9 2
2 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3872.2 3872.2 3875.6 3875.6 3865.6 3865.6 3851.5 3851.5 3837.3 3837.3
3824 3807.8 3807.8 3790.4 3790.4 3772 3772 3753.4 3753.4 3730.9
3730 3709.2 3686.5 3686.5 3662.8 3662.8 3636 3636 3608.1 3608.1
3581.2 3550.2 3550.2 3519 3519 3486.7 3486.7 3452.6 3452.6 3416.2
3416.2 3379.9 3342.4 3342.4 3304.7 3304.7 3265.3 3265.3 3224.5 3224.5
3181.8 3179.4 3138 3094 3094 3048.2 3048.2 3002 3002 2955
2955 2906.7 2857.5 2857.5 2805 2805 2755.5 2755.5 2704.9 2704.9
2653.2 2649.8 2599.4 2545.6 2545.6 2490.6 2490.6 2435.5 2435.5 2378.3
2378.3 2319.9 2315.7 2260.4 2198.9 2198.9 2134.1 2134.1 2066.3 2066.3
1993.6 1993.6 1920.5 1842.5 1842.5 1763.3 1763.3 1681.1 1681.1 1597
1597 1503.6 1498.1 1399.4 1287.2 1287.2 1173 1167.3 1062.6 1062.6
958 958 865.3 859.1 785.1 714.8 714.8 636.5 636.5 545.3
545.3 448 448 375.5 332.8 332.8 304 304 284.1 284.1
266.6 266.6 249.1 243.5 234.6 222.1 222.1 208.6 208.6 194.1
194.1 180.1 175.8 165 151.7 151.7 139.1 139.1 129.2 129.2
118.2 118.2 105.7 105.7 94.1 82.9 82.9 70.3 70.3 60.2
60.2 50.3 50.3 43.6 42.8 34 26.2 26.2 19 19
12.6 12.6 7.2 7.2 3.9 0.7 0.7 0.3 0.3 0.2
0.2 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3872.2 3872.2 3907.3 3897.4 3896.6 3882.8 3881.6 3868.8 3867.6 3853.8
3837 3835.7 3820.9 3819.5 3802.7 3801.2 3782.5 3781 3762.2 3737.7
3737.7 3714.3 3712.5 3689.8 3687.9 3662.2 3660.1 3634.4 3632.2 3605.6
3575.8 3573.4 3543.8 3541.3 3512.7 3510.1 3478.5 3475.8 3442.3 3439.4
3407.8 3372.4 3369.4 3333.9 3331 3296.4 3293.3 3259.7 3256.6 3221
3181.1 3181.1 3141.2 3137.7 3100.2 3096.6 3059.1 3055.5 3017 3013.3
2973.9 2931.6 2927.7 2886.3 2882.2 2841.7 2837.9 2797.4 2793.5 2749.1
2745 2699.6 2647.1 2642.9 2591.6 2587.3 2532.1 2527.8 2472.5 2468.1
2406.9 2335.3 2335.3 2260.6 2255.9 2181.9 2176.9 2097.9 2092.7 2008.8
2003.1 1915.3 1818.8 1812.7 1719 1712.8 1615.1 1608.7 1512 1505.5
1408.7 1307.7 1307.7 1207.7 1198.8 1111 1102 1019.1 1010.4 929.5
921.3 836.4 725.5 725.5 635.5 630.2 554.2 548.2 443.6 326
326 318.4 318.4 220.2 217.1 204.3 202.4 193.5 192.4 185.5
184.5 177.6 171.7 171.7 167 166.4 164.4 163.8 161.8 161.1
155.2 154.4 148.5 144.6 143.9 140.9 140.1 133.2 132.6 121.7
121 88.4 87.6 87.6 78.9 78.2 79.2 78.3 90.1 89.4
147.6 146.9 261.4 362.5 362.5 385.5 384.9 357.3 356.7 322.2
321.7 281.2 280.8 239.3 195.7 195.4 151 151 102.6 102.6
65.1 65.1 25.7 25.7 3 1 1 1 1 1
1 1 1 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3872.2 3872.2 3860.8 3845.2 3828.4 3827.2 3808.5 3807.4 3789.7 3788.5
3767.5 3767.5 3745.5 3722.8 3721.4 3697.7 3696.2 3671.5 3669.9 3640.4
3640.4 3612 3612 3583.4 3553.8 3551.7 3522.1 3520 3490.3 3488.1
3455.2 3455.2 3421.2 3421.2 3389.2 3356.6 3354 3321.4 3318.7 3288.1
3285.4 3248.2 3248.2 3211.7 3178.1 3175.3 3141.7 3138.9 3102.4 3099.4
3060.9 3060.9 3021.3 3021.3 2981.7 2941.2 2938.1 2899.6 2896.4 2853
2849.7 2799.2 2799.2 2747.4 2747.4 2691.7 2635.4 2632.1 2571.9 2568.2
2504 2500.3 2425.2 2425.2 2347.9 2268.9 2264.3 2181.4 2176.8 2090
2084.9 1988.5 1988.5 1888 1888 1786.1 1687.4 1680.8 1585.1 1578.1
1484.4 1477.1 1375.8 1375.8 1278.2 1278.2 1182.2 1067.7 1059.7 948.2
940.1 842.5 842.5 762.8 762.8 679.6 560.1 553.2 414.1 407.4
306.7 299.6 246.6 246.6 217 217 196.8 189.9 181.2 168.1
168.1 167.1 167.1 156.5 156.5 147.5 147.5 136.9 129 128.4
129.4 128.8 132.4 132.4 139.9 139.9 166.4 189.1 189 214.6
214.1 298 297.5 472 472 703.7 703.7 875.8 879.8 878.9
787.1 784.4 685.7 685.7 498.5 498.5 295.2 181.7 182.7 132.4
137.2 110.6 120.1 110.8 110.8 97.9 97.9 83.8 71.9 69.1
56.2 52.9 44 40.6 29.1 29.1 17.5 17.5 8.5 8.5
5.4 5.4 2.1 2.1 0.2 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
